IESNA:LM-63-2002
[TEST]P1437496
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9D-722-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 9xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (234) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 5.48A 658.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]58541.5
TILT=NONE
234 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 658.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
8153.9 8203.8 7737.9 6822.6 6306.8 6256.9 6290.1 6423.3 6689.5 7039.0 7421.7 8203.8 9917.8 12014.5 14394.1 16723.8 18521.0 19918.8 
21616.1 22764.3 23380.0 23446.6 22065.4 20767.4 19652.5 17555.8 13262.5 9002.5 7188.7 4725.9 1714.0 915.2 615.7 332.8 233.0 133.1 0.0 
8153.9 8220.4 7754.5 6855.9 6340.1 6273.5 6323.4 6456.5 6706.1 7088.9 7488.3 8220.4 9934.4 12097.7 14593.8 16773.7 18687.4 20318.1 
21782.5 22964.0 23729.4 23779.4 22265.1 20967.1 19752.4 17622.4 13512.1 9285.4 7188.7 4742.6 1714.0 948.5 632.3 349.5 233.0 133.1 0.0 
8153.9 8203.8 7787.8 6989.0 6423.3 6340.1 6390.0 6539.7 6806.0 7222.0 7687.9 8353.6 9817.9 12081.1 14543.9 17006.7 19269.8 21166.8 
22980.6 24594.8 25510.0 25826.2 25443.4 23729.4 22265.1 20601.0 16241.2 10932.9 7754.5 5275.1 2313.0 1114.9 748.8 499.2 382.7 216.3 0.0 
8153.9 8220.4 7871.0 7155.4 6589.7 6523.1 6539.7 6706.1 7022.3 7488.3 8120.6 8902.7 9967.7 11981.2 14510.6 17289.5 19835.6 22048.8 
24145.5 25959.3 27240.6 28056.0 28189.1 27956.2 26874.5 24927.6 23463.2 21100.2 16956.7 10766.4 4309.9 1780.5 1098.3 715.5 515.9 
249.6 0.0 
8153.9 8253.7 7987.5 7538.2 6939.1 6822.6 6889.2 7088.9 7455.0 8037.4 8819.5 9801.3 10882.9 12397.2 14560.5 17322.8 20418.0 23230.2 
25343.6 27190.7 28571.9 29503.7 30235.9 30984.7 31267.6 30701.8 29770.0 28255.7 24661.3 17489.2 9252.2 3544.4 1714.0 915.2 515.9 
249.6 0.0 
8153.9 8237.1 8104.0 7887.6 7521.5 7321.8 7455.0 7804.4 8237.1 8836.1 9751.4 10949.5 12363.9 13778.4 15592.2 18038.4 20983.8 23862.6 
26308.7 27673.3 28721.6 29803.3 30934.8 32415.8 33863.6 34978.5 35494.3 35710.7 32948.3 25127.3 14959.9 6090.4 2346.3 1098.3 532.5 
233.0 0.0 
8153.9 8303.6 8253.7 8270.4 8270.4 8253.7 8386.8 8802.9 9418.6 10267.2 11315.6 12646.8 14211.0 16074.8 18204.8 20667.6 22697.7 24628.0 
26292.1 27773.1 29170.9 30568.7 32499.0 34562.5 36343.0 36958.7 35527.6 32748.6 29304.0 23895.9 14560.5 5691.1 1830.5 882.0 382.7 
116.5 0.0 
8153.9 8287.0 8353.6 8520.0 8786.2 9135.7 9684.8 10250.6 11016.1 11947.9 13179.3 14760.2 16607.3 18820.5 21266.6 23862.6 25959.3 27440.3 
28688.3 30036.2 31800.1 33797.0 35644.1 36908.8 35660.7 33014.9 29786.6 25609.8 19336.3 11182.5 5341.6 2729.1 1530.9 898.6 565.8 
199.7 0.0 
8153.9 8287.0 8453.4 8736.3 9169.0 9784.7 10600.0 11581.8 12763.3 14061.3 15592.2 17389.4 19486.1 21948.9 24744.5 27340.5 29403.9 31084.6 
32399.2 34213.0 36592.6 38905.6 40253.5 39205.2 36492.8 33514.1 29270.8 22298.4 14161.1 7355.1 3993.7 2263.1 1530.9 1081.6 632.3 249.6 
0.0 
8153.9 8270.4 8436.8 8802.9 9302.1 9984.3 10882.9 11898.0 13229.3 14543.9 16174.6 18071.7 20434.6 22947.3 25959.3 28888.0 31484.0 33797.0 
35777.2 38173.5 41351.8 43897.8 45079.3 43614.9 40103.8 35261.4 28854.7 20151.7 11132.5 5674.4 3095.1 1930.3 1298.0 882.0 549.1 282.9 
0.0 
8153.9 8203.8 8370.2 8752.9 9318.7 10050.9 10899.6 12081.1 13362.4 14776.8 16490.8 18421.1 20717.5 23213.6 26175.6 29220.8 31633.7 33730.4 
35361.2 37191.7 39504.7 40836.0 40719.5 38123.5 33680.5 28455.4 22381.6 14660.3 7854.3 3877.3 2346.3 1464.4 981.8 565.8 382.7 166.4 0.0 
8153.9 8187.2 8320.3 8653.1 9152.3 9817.9 10633.3 11615.1 12846.5 14061.3 15459.1 17056.6 18887.0 20983.8 23363.4 26009.2 28422.1 30252.6 
31733.6 33281.1 34778.8 35144.9 34129.8 30785.0 26441.9 21632.7 16590.6 10733.2 5657.8 2928.7 1880.4 1214.8 715.5 366.1 233.0 116.5 0.0 
8153.9 8137.2 8220.4 8453.4 8836.1 9368.6 10001.0 10733.2 11548.6 12463.8 13395.7 14460.7 15758.6 17206.3 19003.5 21067.0 22681.1 23979.1 
24494.9 24578.1 24378.4 22780.9 19752.4 15059.7 10683.2 7671.3 5508.0 3561.1 2080.1 1364.5 915.2 615.7 382.7 199.7 99.8 33.3 0.0 
8153.9 8037.4 7920.9 7904.3 7937.6 8054.0 8170.5 8237.1 8320.3 8253.7 8054.0 7737.9 7504.9 7488.3 7871.0 8386.8 8470.0 7671.3 6406.6 
5225.1 3993.7 2928.7 2296.4 1830.5 1481.0 1198.1 931.9 698.9 515.9 382.7 282.9 199.7 133.1 66.6 16.6 16.6 0.0 
8153.9 7837.7 7488.3 7138.8 6806.0 6473.2 6040.5 5308.3 4376.5 3561.1 3211.6 3228.3 3444.6 3794.0 4060.3 3993.7 3411.3 2645.9 1963.6 1580.9 
1397.8 1298.0 1164.8 998.4 815.4 682.3 549.1 482.6 416.0 366.1 299.5 249.6 166.4 66.6 16.6 0.0 0.0 
8153.9 7737.9 7122.2 6456.5 5790.9 4975.5 3877.3 2828.9 2396.2 2313.0 2296.4 2296.4 2329.7 2379.6 2246.5 1813.8 1364.5 1148.2 1015.1 898.6 832.0 
765.5 698.9 632.3 582.4 549.1 499.2 382.7 282.9 216.3 133.1 83.2 33.3 16.6 0.0 0.0 0.0 
8153.9 7604.7 6772.7 5857.5 4825.8 3627.6 2512.7 2163.3 2080.1 1980.2 1897.0 1830.5 1763.9 1664.1 1447.7 1148.2 981.8 832.0 715.5 649.0 582.4 
549.1 499.2 482.6 432.7 382.7 332.8 282.9 216.3 149.8 116.5 66.6 33.3 0.0 0.0 0.0 0.0 
8153.9 7488.3 6423.3 5341.6 4076.9 2679.1 2179.9 2046.8 1946.9 1830.5 1714.0 1564.2 1431.1 1281.3 1098.3 948.5 815.4 698.9 615.7 565.8 515.9 482.6 
449.3 416.0 382.7 349.5 299.5 233.0 199.7 166.4 116.5 66.6 16.6 0.0 0.0 0.0 0.0 
8153.9 7338.5 6223.6 4892.3 3428.0 2296.4 2096.7 1996.9 1880.4 1763.9 1614.1 1431.1 1264.7 1098.3 948.5 832.0 732.2 632.3 582.4 532.5 482.6 449.3 416.0 
382.7 332.8 299.5 249.6 199.7 166.4 133.1 83.2 33.3 0.0 0.0 0.0 0.0 0.0 
8153.9 7305.2 6057.2 4659.4 2962.0 2196.6 2080.1 1980.2 1863.7 1730.6 1564.2 1397.8 1214.8 1048.4 898.6 782.1 698.9 615.7 549.1 499.2 449.3 416.0 366.1 
332.8 299.5 233.0 183.0 166.4 133.1 99.8 49.9 16.6 0.0 0.0 0.0 0.0 0.0 
8153.9 7288.6 5974.0 4459.7 2745.7 2179.9 2063.4 1963.6 1863.7 1730.6 1547.6 1364.5 1181.5 1031.7 898.6 798.7 715.5 649.0 565.8 499.2 432.7 399.4 349.5 
316.2 266.2 183.0 133.1 116.5 83.2 49.9 33.3 0.0 0.0 0.0 0.0 0.0 0.0 
8153.9 7222.0 5957.3 4476.3 2729.1 2163.3 2063.4 1963.6 1847.1 1714.0 1547.6 1364.5 1198.1 1048.4 915.2 815.4 732.2 649.0 565.8 499.2 432.7 399.4 349.5 
316.2 266.2 183.0 133.1 99.8 83.2 49.9 16.6 0.0 0.0 0.0 0.0 0.0 0.0 
